Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Balanced Fiber-Optic Receiver, 900-1700 nm InGaAs Detector, 80 MHz

Specifications

  • Device Type
    Balanced Receiver
  • Optical Input
    Fiber-optic
  • Fiber-Optic Connector
    FC/UPC
  • Detector Material
    InGaAs
  • Detector Type
    PIN
  • Detector Diameter
    0.15 mm  
  • Wavelength Range
    900-1700 nm
  • 3 dB Bandwidth
    DC to 80 MHz
  • Rise Time
    3 ns
  • Maximum Conversion Gain
    4 x 104 V/W
  • Maximum Transimpedance Gain
    40 V/mA
  • Peak Responsivity
    1.0 A/W @ 1550 nm
  • Integrated Noise
    5 mVrms
  • Common Mode Rejection
    25 dB
  • Saturation Power
    55 µW @ 1550 nm
  • Maximum Differential Power
    5 mW @ 1550 nm
  • Maximum Balanced Power per Photodiode
    5 mW @ 1550 nm
  • Maximum RF Power
    +12 dBm bei 50 Ω
  • Output Connector
    SMA
  • Output Impedance
    33 Ω  
  • Power Requirements
    ±15 VDC, 250 mA
  • Thread Type
    8-32

Resources & Downloads

2D Product Drawings
Manuals

Related Products

Accessories (sold separately)

Compare Description Drawings, CAD & Specs Avail. Price
Photodetector and Photoreceiver Power Supply0901Lab Power Supply, ±15 VDC$570
Standard Singlemode Patch CablesF-SMF-28-C-1FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/UPC Connectors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$24

Included Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Photodetector and Photoreceiver Power Supply0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m
In Stock
$59
Photodetector and Photoreceiver Power Supply0924Accessory Cable, Pico (m8) Male to Banana Plug, 1 m
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$103
40 GHz Flexible Cable1225Connector Adapter, Male SMA to Female BNC
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$86

Similar

Compare Description Drawings, CAD & Specs Avail. Price
80 MHz Balanced Optical Receivers1807-FSBalanced Optical Receiver, 320-1000 nm Silicon Detector, 80 MHz, Free Space
In Stock
$2,120
80 MHz Balanced Optical Receivers1817-FSBalanced Optical Receiver, 900-1700 nm InGaAs Detector, 80 MHz, Free Space$2,120
80 MHz Balanced Optical Receivers1807-FCBalanced Fiber-Optic Receiver, 320-1000 nm Silicon Detectors, 80 MHz
In Stock
$2,120