Balanced Fiber-Optic Receiver, 320-1000 nm Silicon Detectors, 80 MHz

Technical Specs

  • Device Type
    Balanced Receiver
  • Optical Input
    Fiber-optic
  • Fiber-Optic Connector
    FC/UPC
  • Detector Material
    Silicon
  • Detector Type
    PIN
  • Detector Diameter
    0.4 mm  
  • Wavelength Range
    320-1000 nm
  • 3 dB Bandwidth
    DC to 80 MHz
  • Rise Time
    3 ns
  • Maximum Conversion Gain
    2 x 104 V/W
  • Maximum Transimpedance Gain
    40 V/mA
  • Peak Responsivity
    0.5 A/W @ 800 nm
  • Integrated Noise
    5 mVrms
  • Common Mode Rejection
    25 dB
  • Saturation Power
    110 µW @ 760 nm
  • Maximum Differential Power
    10 mW @ 760 nm
  • Maximum Balanced Power per Photodiode
    10 mW @ 760 nm
  • Maximum RF Power
    +12 dBm bei 50 Ω
  • Output Connector
    SMA
  • Output Impedance
    33 Ω  
  • Power Requirements
    ±15 VDC, 250 mA
  • Thread Type
    8-32

Related Products