This product is only available on www.mks.com

Vacuum Valve, Inline, Manual, ISO NW25 Flanges

Technical Specs

  • Type
    Vacuum Isolation Valve
  • Configuration
    Inline
  • Flange Type
    ISO-KF
  • Flange Size
    NW25
  • Port Size
    1.0 in.
  • Vacuum Range
    15 psig to 1.0 x 10-9 Torr
  • Valve Actuation
    Manual
  • Body Material
    Type 304 stainless steel
  • Nose Seal Material
    Viton
  • Bonnet Seal Material
    Viton
  • Helium Leak Rate
    1.0 x 10-9 std cc/sec
  • Limit Switch
    No