Fiber-Optic Receiver, DC Coupled, 780-870 nm, 12 GHz, FC Multimode

  • Device Type
    Photoreceiver (DC-Coupled)
  • Detector Material
    GaAs
  • Detector Type
    PIN
  • Wavelength Range
    780-870 nm
  • 3 dB Bandwidth
    DC to 12 GHz
  • Optical Input
    Fiber-optic
  • Fiber-Optic Connector
    FC/UPC
  • Fiber Type
    Multimode
  • Core Diameter
    62.5 µm
  • Maximum Conversion Gain
    -450 V/W
  • Maximum Transimpedance Gain
    -1000 V/A
  • Peak Responsivity
    0.4 A/W
  • NEP
    42 pW/√Hz
  • Rise Time
    32 ps
  • Saturation Power
    1.5 mW
  • Output Connector
    Wiltron K
  • Output Impedance
    50 Ω
  • DC Bias Monitor Bandwidth
    50 kHz
  • DC Bias Monitor Transimpedance Gain
    1 V/mA
  • DC Bias Monitor Output
    SMA
  • DC Bias Monitor Output Impedance
    10k Ω
  • Power Requirements
    ±15 VDC, 200 mA
  • Operating Temperature Range
    10 - 35 °C, < 70% RH