Vacuum Valve, Pneumatic, Angle, ISO NW16 Flanges

  • Type
    Vacuum Isolation Valve
  • Configuration
    Angle
  • Flange Size
    NW16
  • Port Size
    0.75 in.
  • Vacuum Range
    15 psig to 1.0 x 10-9 Torr
  • Valve Actuation
    Pneumatic
  • Actuation Time
    Opening: .5 sec.Closing: 1 sec.
  • Body Material
    Type 304 stainless steel
  • Nose Seal Material
    Viton
  • Bonnet Seal Material
    Viton
  • Helium Leak Rate
    1.0 x 10-9 std cc/sec
  • Limit Switch
    No
  • Cylinder Volume
    1.4 x 10-3 ft3
    (4.1 x 10-5 m3)
  • Cylinder Air Pressure
    Min: 50 N/m3 abs