Sorry, this product is no longer offered for sale.

Fiber-Optic Receiver, 630-1620 nm InGaAs Detector, 38 GHz, FC/PC Singlemode

  • Device Type
    Photoreceiver (AC-Coupled)
  • Detector Material
    InGaAs
  • Detector Type
    PIN
  • Wavelength Range
    630-1620 nm
  • 3 dB Bandwidth
    15 kHz to 38 GHz
  • Optical Input
    Fiber-optic (SM only)
  • Fiber-Optic Connector
    FC/UPC
  • Fiber Type
    Singlemode
  • Core Diameter
    9 µm
  • Maximum Conversion Gain
    -65 V/W
  • NEP
    38 pW/√Hz
  • Dark Noise
    590 µVrms
  • Rise Time
    12.5 ps
  • Saturation Power
    2 mW
  • Output Connector
    Anritsu K
  • Output Impedance
    50 Ω
  • DC Bias Monitor Bandwidth
    15 kHz
  • DC Bias Monitor Transimpedance Gain
    1 V/mA
  • DC Bias Monitor Output
    SMA
  • DC Bias Monitor Output Impedance
    10k Ω
  • Power Requirements
    ±12-15 VDC, 100 mA
  • Operating Temperature Range
    10-35 °C, 70 % RH