Sorry, this product is no longer offered for sale. It was discontinued on Sep 11, 2020.

Traveling-Wave Amplifier, 50 MHz to 20 GHz, 18 dB Non-inverting

Technical Specs

  • Type
    Traveling-Wave Amplifier
  • Gain
    18 dB
  • Gain Flatness
    ±2 dB
  • Input Impedance
    50 Ω  
  • Output Impedance
    50 Ω  
  • Power Requirements
    ±15 V, <300 mA
  • Frequency Response
    50 MHz-20 GHz
  • Impulse Response
    25 ps  
  • Noise
    20 pA/Hz-1/2
  • Noise Figure
    8 dB  
  • VSWR
    Input: 1.8:1, Output: 2.1:1