Sorry, this product is no longer offered for sale.

Cuvette, Fused Silica, Teflon Cover, 10 x 10 x 45 mm

Specifications

  • Type
    Cuvette
  • Material
    Fused Silica
  • Size
    10 x 10 x 45 mm
  • Path Length
    1, 3, and 10 mm
undefined

Resources & Downloads

2D Product Drawings