Sorry, this product is no longer offered for sale.

Cuvette, Fused Silica, Sealed Teflon Cover, 10 x 10 x 45 mm

Technical Specs

  • Type
    Cuvette
  • Material
    Fused Silica
  • Size
    10 x 10 x 45 mm
  • Path Length
    1, 3, and 10 mm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C