Sorry, this product is no longer offered for sale. The recommended replacement product is 10RP52-3B.
Achromatic Zero-Order Quartz-MgF2 Wave Plate,1 in, λ/2, 1000-1600 nm

The 10RP52-3 Achromatic Quartz-MgF2 Zero-Order Wave Plate consists of two different birefringent crystals: crystalline quartz and magnesium fluoride (MgF2). Enclosed in a 1 inch (25.4 mm) housing this 12 mm aperture zero-order wave plate has λ/2 retardation over a 1000 to 1600 nm wavelength range. It has a highly efficient broadband antireflection coating, in an air-spaced design. Achromatic Quartz-MgF2 Wave Plates are also less expensive than achromatic polymer film wave plates.
High Retardation Accuracy Over Broad Wavelength

Achromatic Quartz-MgF2 Zero-Order Wave Plates provide a much higher degree of retardation accuracy than regular zero-order quartz wave plates. Achromatic Quartz-MgF2 Wave Plates operate over a broad wavelength range, compared to the single wavelength performance of zero-order quartz wave plates.
Black Anodized Aluminum Housing

The assembly is mounted in a 25.4 mm or black anodized aluminum housing for protection and ease of mounting, with the retarder fast axis marked for alignment reference. The standard 25.4 mm outer diameter is convenient for mounting into Newport rotary mounts. The 18 mm large clear aperture makes it ideal for ultrafast applications.
High Damage Threshold From Air-spaced Design
Achromatic Quartz-MgF2 Zero-Order Wave Plates consist of crystalline quartz and magnesium fluoride (MgF2) crystals, each with a highly efficient broadband antireflection coating, in an air-spaced design. This construction ensures excellent transmitted wavefront quality, while minimizing beam deviation and surface reflection losses. Because of the air-space design, our Achromatic Quartz-MgF2 Wave Plates provide a pulse damage threshold of 5 J/cm2 with 10 nsec pulses at 1064 nm, which is much higher than that of achromatic polymer film wave plates.
Specifications
- Diameter25.4 mm
- Wavelength Range1000-1600 nm
- Retardationλ/2
- Retardation AccuracyFrom ±λ/50 to ±λ/100
- MaterialCrystal Quartz and MgF2
- Clear Aperture12 mm
- HousingBlack anodized aluminum
- ConstructionTwo plates, air spaced
- Transmitted Beam Deviation≤1 arc min
- Wavefront Distortion≤λ/8 at 632.8 nm over the clear aperture
- Damage Threshold5 J/cm2 with 10 nsec pulses at 1064 nm, typical
- Reflectivity per SurfaceBroadband, multilayer coating, Ravg <0.5%
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/2
- Diameter Tolerance±0.13 mm
- Thickness9.4 mm
- Operating Temperature Range-20 to 50 °C
- Cleaning


Resources & Downloads
Other
10RP52-3_ROHS(145.8 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10RP02-40Zero-Order Waveplate, Half-Wave, Quartz, 25.4 mm Diameter, 1550 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10RP42-3Achromatic Waveplate, Half-Wave, Polymer, 25.4 mm, 840 nm Center, 715-1000 nm | In Stock |
Supporting
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-12Optical Breadboard Plate, Solid Aluminum, 12 x 24 in., 1 in. 1/4-20 Grid | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RS65Manual Rotation Stage, Aperture , 2.65 in. Diameter, 10° Fine, 6-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | GM-1RAOptic Rotation Mount, Gimbal Tip-Tilt, 25.4 mm, 100 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RSP-1TOptic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-PR100Piezo Rotation Stage, 1 inch, Agilis™ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RM25AOptic Rotation Mount, 25.4 mm, 2° Graduations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











