Zero-Order Waveplate, Quarter-Wave, Quartz, 25.4 mm Diameter, 1030 nm

Specifications

  • Diameter
    25.4 mm
  • Wavelength Range
    1030 nm
  • Retardation
    λ/4
  • Retardation Accuracy
    ±λ/300
  • Material
    Quartz
  • Clear Aperture
    15.0 mm
  • Construction
    Two plates, air spaced
  • Wavefront Distortion
    ≤λ/10 at 632.8 nm over the full aperture
  • Damage Threshold
    2 MW/cm2
  • Pulse Damage Threshold
    2 J/cm2 with 10 nsec pulses, typical
  • Antireflection Coating
    Laser Line V-coating, R <0.25%
  • Surface Quality
    10-5 scratch-dig
  • Diameter Tolerance
    +0/-0.1 mm
  • Wedge
    <1 arc sec
  • Thickness
    7.92 mm
  • Thickness Tolerance
    +0/-0.25 mm
  • Cleaning
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Manual Optic Rotation MountsRM25AOptic Rotation Mount, 25.4 mm, 2° Graduations
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$118
Swivel Clamp Optical Post HoldersVPH-1.5SCOptical Post Holder, Swivel Base, 1.5 in. Height, 0.5 in. Posts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$36
0.5 in. Optical Mounting PostsM-SP-1.5Optical Post, 38.1 mm Height, 12.7 mm Diameter, M4 and M6 Threads
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$6.40
Quartz Zero-Order Quarter-Wave Plates10RP04-14Zero-Order Waveplate, Quarter-Wave, Quartz, 25.4 mm Diameter, 514.5 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$582