Excimer Laser Mirror, High Energy, 25.4 mm Diameter, 25.4 mm, 45°, 351-353 nm

The 10QM20EM.35 is a 25.4 mm diameter, 6.35 mm thick High Energy Excimer Laser Mirror coated for 351-353 nm. Its reflectivity at this wavelength is greater than 99% for both s- and p-polarization, and it is optimized for 45° AOI.
Newport's High Energy Excimer Laser Mirrors feature ultra-hard dielectric coatings on UV Grade Fused Silica substrates to resist damage from high power lasers. The coating is highly durable and will withstand repeated cleaning.
Resources & Downloads
Other
10QM20EM.35 RoHS Certificate(264.2 kB, PDF) 10QM20EM.35_ROHS2-2021.pdf(280.6 kB, PDF)
2D Product Drawings
QM20 Series Drawing(145.5 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 20QM20EM.35High Energy Excimer Laser Mirror, 50.8 mm, 45°, 351-353 nm |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-1DBMirror Mount, Fixed, 25.4 mm Diameter, 8-32 Thread, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1Mirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SU100TW-F2KMirror Mount, ZeroDrift, 25.4 mm, Two 100 TPI Knob, Low Wavefront Distortion | FREE 2-day shipping on thousands of products on Newport.com Learn More |






