Parallel Window, Nano-Textured UV Fused Silica, 25.4 mm, λ/10, 250-550 nm

Specifications

  • Diameter
    25.4 mm
  • Material
    High Purity Fused Silica
  • Antireflection Coating
    250-550 nm
  • Reflectance
    R<0.1% @ 250-360 nm, R<0.3% @ 400-550 nm
  • Surface Flatness
    λ/10 @ 632.8 nm
  • Surface Quality
    10-5 scratch-dig
  • Thickness
    4.0 mm
  • Thickness Tolerance
    ±0.15 mm
  • Chamfers
    0.4 mm
  • Chamfers Angle/Tolerance
    45 ±15°
  • Clear Aperture
    ≥ central 90% of diameter
  • Diameter Tolerance
    +0.0 / -0.25 mm
  • Wedge
    <2 arc min
undefined

Resources & Downloads

3D Product Models
Literature
Other
2D Product Drawings

Related Products

Compatible Mounts for 1'' (25.4 mm) Size

Compare Description Drawings, CAD & Specs Avail. Price
A-Line Fixed Lens MountsLH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
XY Adjustable Variable Size Lens MountsAC-2AVariable Size Lens Mount, 17.8-57.1 mm, Thumbscrew Support Arms
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$78
Lens TubesLT10-20Lens Tube, 1 inch LT Series, 2 inch length
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$24
Precision Multi-Axis Lens PositionersLP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,043