Sorry, this product is no longer offered for sale. The recommended replacement product is 10Q20BB.HR2.

Ultra-Broadband Dielectric High Reflector Mirror, 1 in., 0-50°, 350-1100 nm

Technical Specs

  • Wavelength Region
    Broadband
  • Wavelength Range
    350-1100 nm
  • Mirror Shape
    Round
  • Diameter
    25.4 mm  
  • Mirror Size
    Ø25.4 mm
  • Thickness
    6.0 mm  
  • Material
    UV Grade Fused Silica
  • Coating Type
    Low Loss Dielectric
  • Coating Code
    BB.HR
  • Surface Quality
    10-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Wedge
    <3 arc min
  • Angle of Incidence
    0-50°
  • Clear Aperture
    ≥central 80% of diameter
  • Reflectivity
    Rave>99% @ 0-50° AOI @ 350-1100 nm
  • Damage Threshold
    2 J/cm² with 10 nsec pulses @ 532 nm
  • Diameter Tolerance
    +0/-0.1 mm
  • Thickness Tolerance
    ±0.2 mm
  • Chamfers
    0.5 mm
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning

Related Products