Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Filter, Mercury Line, 25.4 mm, 313.0±3 nm Center, 11±3nm FWHM

Specifications

  • Type
    Mercury Line Filters
  • Center Wavelength
    313.0 nm  
  • Center Wavelength Tolerance
    ±3 nm
  • FWHM
    11±3 nm
  • Effective Index of Refraction
    1.9  
  • Size
    Ø25.4 mm
  • Size Tolerance
    +0 mm/-0.8 mm
  • Thickness
    0.20 in.  
  • Surface Quality
    80-50 scratch-dig
  • Minimum Peak Transmission
    12%
  • Cleaning
undefined

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Stackable Retaining Ring Filter MountsFH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43