Optical Filter, Laser Line, 25.4 mm, 1064±0.5nm Center, 4±0.5nm FWHM

  • Type
    Laser Line Filter
  • Center Wavelength
    1064 nm  
  • Center Wavelength Tolerance
    ±0.5 nm
  • FWHM
    4±0.5 nm
  • Effective Index of Refraction
    2  
  • Size
    Ø25.4 mm
  • Size Tolerance
    +0/-0.1 mm
  • Thickness
    7.62 mm  
  • Surface Quality
    80-50 scratch-dig
  • Minimum Peak Transmission
    50%
  • Temperature Range
    -50 to 80°C
  • Wavelength Shift with Temperature
    <0.02 nm/°C
  • Humidity Resistance
    Per MIL-STD-810C, method 507, procedure 1, modified for 5 cycles
  • Blocking
    Xray–1200 nm
  • Laser Type
    Nd:YAG
  • Clear Aperture
    21.4 mm  
  • Cleaning