NEW! Laser Line Filter, 25.4 mm, 488±0.2 nm Center, 1±0.2 nm FWHM

Model: 10LF01-488-B

NEW! Laser Line Filter, 25.4 mm, 488±0.2 nm Center, 1±0.2 nm FWHM

Model: 10LF01-488-B

Technical Specs

  • Type
    Laser Line Filter
  • Size
    Ø25.4 mm
  • Center Wavelength
    488 nm
  • FWHM
    1±0.2 nm
  • Effective Index of Refraction
    2
  • Surface Quality
    80-50 scratch-dig
  • Thickness
    ≤7.62 mm
  • Size Tolerance
    +0/-0.5 mm
  • Center Wavelength Tolerance
    ±0.2 nm
  • Minimum Peak Transmission
    30%
  • Clear Aperture
    20.2 mm
  • Temperature Range
    -50 to +80°C
  • Wavelength Shift with Temperature
    <0.02 nm/°C
  • Humidity Resistance
    Per MIL-STD-810C, method 507, aggravated conditions, modified for 5 cycles
  • Blocking
    Xray–Far IR, OD4
  • Laser Type
    Argon-Ion
  • Cleaning

Resources & Downloads

2D / 3D CAD Software
Drawings And Cad
Other

New Laser Line Filter, 25.4 mm, 488±0.2 nm Center, 1±0.2 nm FWHM

Model: 10LF01-488-B

$229
In Stock
   Compare
Add to List