Diffuser Kit, Circular Light Shaping, Narrow, 25.4 mm, 0.5,1,5,10°

The 10DKIT-C1 is a Circular Light Shaping Diffuser Kit. Four narrow angle 25.4 mm diameter diffusers are included: 0.5°, 1°, 5°, 10°.
Light Shaping Diffusers® smooth and homogenize hot spots and uneven light distribution while providing uniform light in critical applications. These diffusers also precisely shape, control and distribute light into a specific cone angle.
Light Shaping Diffusers® smooth and homogenize hot spots and uneven light distribution while providing uniform light in critical applications. These diffusers also precisely shape, control and distribute light into a specific cone angle.
Resources & Downloads
Other
10DKIT-C1 RoHS Certificate(265.9 kB, PDF) 10DKIT-C1_ROHS2-2021.pdf(280.1 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 20HMS-0Hot Mirror, 50.8 x 50.8 mm, 0° AOI, 420-690 nm Transmittance | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPH-PIP-8Light Pipe Homogenizer, 8 x 8 x 100 mm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20DKIT-C1Diffuser Kit, Circular Light Shaping, Narrow, 50.8 mm, 0.5,1,5,10° | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







