Laser Beam Sampler, Ultrafast, 25.4 mm Diameter, 3.0 mm Thick

The 10B20-01NC.2 Ultrafast Laser Beam Sampler is designed to minimize pulse dispersion while splitting off, or sampling, a beam for monitoring applications. This 1.0 inch (25.4 mm) diameter beam splitter is 3.0 mm thick. It is uncoated on the front surface to achieve beam division by Fresnel Reflection, and the back surface is antireflection coated to prevent ghosting. A slight wedge in the substrate virtually eliminates internal fringes.
Resources & Downloads
2D Product Drawings
BS-1-DWG-thin-S(69.8 kB, PDF)
Other
10B20-01NC.2 RoHS Certificate(708.4 kB, PDF) NC.2 Raw Data.xlsx(73.8 kB, XLSX)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10RQ00UB.2Ultrafast Laser Beamsplitter, S Polarized, 25.4 mm, 700-950 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10Q20BS.2Broadband Dielectric Beamsplitter, UVFS, 25.4 mm, λ/10, 700-950 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10B20UF.25Low GDD Ultrafast Mirror, 45° AOI, 25.4 mm, 700-930 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10RQ00UB.4Ultrafast Laser Beamsplitter, P Polarized, 25.4 mm, 680-1080 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10Q20UF.35PTurning Mirror, Super-Broadband, Ultrafast, 25.4 mm, P Pol, 680-1060 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-1TThin Lens Mount, Fixed, 25.4 mm Diameter, 8-32 Thread., A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1TThin Lens Mount, Fixed, 25.4 mm Diameter, M4, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1A-XYZPrecision Lens Positioner, 1.0 in., 100 TPI XY, 80 TPI Z | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1X-4545 Degree Optic Mount, Fixed, 25.4 mm Diameter, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More |












