Vacuum Gauge, Cold Cathode Sensor, 1 x 10-11 to 1 x 10-2 Torr, 2.75 in. OD CF

Technical Specs

  • Type
    Vacuum Gauge
  • Sensor Type
    Cold Cathode
  • Measurement Range
    1 x 10-11 to 1 x 10-2 Torr
  • Fitting Type
    2.75 in. CF
  • Connectors
    Tube Side: molded connector with a positive locking bolt,
    Controller Side: bayonet connector and threaded coaxial connector
  • Repeatability
    5% of reading at constant temperature
  • Bake Out Temperature
    400°C (752°F) with CF flanges and magnet and cable removed
  • Operating Temperature
    0 - 70°C (32 - 158°F)
  • Calibration Gas
    Air, Nitrogen
  • Installation Orientation
    Any
  • Internal Volume
    0.9 in3 (15 cm3) max.
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C