This product is only available on www.mks.com

Centering Ring Seal Assembly, ISO-MF, NW100, Viton O-ring, 304 S.S., with Screen

  • Component Type
    Centering Ring with Screen
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW100
  • Material
    Stainless Steel
  • Seal Material
    Viton
  • Inner Diameter
    99 mm
  • A
    99 mm
  • B
    4 mm