Bolt and Nut Set, Silver Plated, Thru-hole 1.33 in. CF, 8-32 x 0.87 in., Qty 25

  • Component Type
    Bolt and Nut Set
  • Series
    Series 88
  • Flange Type
    Thru Hole CF
  • Flange Size
    1.33 in.
  • Thread Type
    8-32
  • Material
    Silver Plated Stainless Steel
  • Length
    0.87 in.
  • Pack Quantity
    25