This product is only available on www.mks.com

Double-Sided Bolt and Nut Set, 2.75 inch CF, 1/4-28 x 2.0 in., Qty 25

Specifications

  • Component Type
    Double-Sided Bolt and Nut Set
  • Series
    Series 88
  • Flange Type
    Tapped CF
  • Flange Size
    2.75 in.
  • Thread Type
    1/4-28
  • Material
    304 Stainless Steel
  • Thickness
    2.0 in.
  • Pack Quantity
    25