This product is only available on www.mks.com

Plate Nut and Bolt Set, 1/4-28, 2.75 inch CF Flange, Quantity 12

  • Component Type
    Plate Nut and Bolt Set
  • Series
    Series 88
  • Flange Type
    Thru Hole CF
  • Flange Size
    2.75 in.
  • Thread Type
    1/4-28
  • Material
    304 Stainless Steel
  • Length
    1.25 in.
  • Pack Quantity
    12