This product is only available on www.mks.com

Plate Nut Set, 1/4-28, 2.75 inch CF Flange, Quantity 24

  • Component Type
    Plate Nut Set
  • Series
    Series 88
  • Flange Type
    Thru Hole CF
  • Flange Size
    2.75 in.
  • Thread Type
    1/4-28
  • Material
    304 Stainless Steel
  • Pack Quantity
    24
  • A
    1.41 in.
  • B
    0.50 in.
  • C
    1.16 in.
  • D
    0.18 in.