This product is only available on www.mks.com

Plate Nut Set, 8-32, 1.33 inch CF Flange, Quantity 24

  • Component Type
    Plate Nut Set
  • Series
    Series 88
  • Flange Type
    Thru Hole CF
  • Flange Size
    1.33 in.
  • Thread Type
    8-32
  • Material
    304 Stainless Steel
  • Pack Quantity
    24
  • A
    0.80 in.
  • B
    0.30 in.
  • C
    0.53 in.
  • D
    0.15 in.