Dodecagon Bolt and Nut Set, 1/4-28 x 1.0 in., 2.125 or 2.75 in. CF Flanges

  • Component Type
    Dodecagon Bolt and Nut Set
  • Series
    Series 88
  • Flange Type
    Thru Hole CF
  • Flange Size
    2.125 or 2.75 in.
  • Thread Type
    1/4-28
  • Material
    Silver Plated Stainless Steel
  • Length
    1.0 in.
  • Pack Quantity
    25