This product is only available on www.mks.com

Metal Wall Vacuum Hose, 2.75 in. CF Flange, 14.1-22.1 in., 0.006 in. Wall

  • Component Type
    Thin Wall Metal Hose
  • Series
    Series 88
  • Flange Type
    CF Ultra High Vacuum
  • Flange Size
    2.75 in.
  • Rotatable Flanges
    One
  • Nonrotatable Flanges
    One
  • Material
    321 Stainless Steel
  • Wall Thickness
    0.006 in. (0.152 mm)
  • Free Length
    561 mm
  • Compressed Length
    358 mm
  • Static Bend Radius
    64 mm
  • Spring Rate
    4 lb/in.
  • A
    561 mm
  • B
    358 mm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C