90 Degree Elbow Fitting, 2.75 inch CF Flange, Smooth Radius

  • Component Type
    90 Degree Elbow
  • Series
    Series 88
  • Flange Type
    CF Ultra High Vacuum
  • Flange Size
    2.75 in.
  • Rotatable Flanges
    Two
  • Bolt Hole Type
    Thru Holes
  • Material
    304 Stainless Steel
  • Tube OD
    1.50 in.
  • A
    63 mm