Tee Fitting, 2.75 inch CF Flange, Standard Modulus, 304 Stainless Steel

  • Component Type
    Tee
  • Series
    Series 88
  • Flange Type
    CF Ultra High Vacuum
  • Flange Size
    2.75 in.
  • Rotatable Flanges
    Two
  • Nonrotatable Flanges
    One
  • Bolt Hole Type
    Thru Holes
  • Material
    304 Stainless Steel
  • Tube OD
    1.50 in.
  • A
    63 mm
  • B
    125 mm