This product is only available on www.mks.com

CF Flange, 2.75 in., 1.5 in. O.D. Tube Bore, Rotatable, Thru Bolt Holes

  • Component Type
    Flange with Bore
  • Series
    Series 88
  • Flange Type
    CF Ultra High Vacuum
  • Flange Size
    2.75 in.
  • Rotatable Flanges
    One
  • Bolt Hole Type
    Thru Hole
  • Thru Hole Diameter
    0.265 in. (6.7 mm)
  • Number of Holes
    6
  • Material
    304 Stainless Steel
  • Tube OD
    1.5 in.
  • Thickness
    0.5 in.
  • A
    1.5 in.
  • B
    2.75 in.
  • C
    2.31 in.
  • D
    0.5 in.
  • F
    0.21 in.