This product is only available on www.mks.com

Blank CF Flange, 2.75 in., Nonrotatable, Thru Bolt Holes

  • Component Type
    Blank-Off Flange
  • Series
    Series 88
  • Flange Type
    CF Ultra High Vacuum
  • Flange Size
    2.75 in.
  • Nonrotatable Flanges
    One
  • Bolt Hole Type
    Thru Hole
  • Thru Hole Diameter
    0.265 in. (6.7 mm)
  • Material
    304 Stainless Steel
  • Tube OD
    Blank
  • Thickness
    0.5 in.