Metal Wall Vacuum Hose, 1.33 in. CF Flange, 13.8-12.2 in., 0.006 in. Wall

  • Component Type
    Thin Wall Metal Hose
  • Series
    Series 88
  • Flange Type
    CF Ultra High Vacuum
  • Flange Size
    1.33 in.
  • Rotatable Flanges
    One
  • Nonrotatable Flanges
    One
  • Material
    321 Stainless Steel
  • Wall Thickness
    0.006 in. (0.152 mm)
  • Free Length
    539 mm
  • Compressed Length
    351 mm
  • Static Bend Radius
    41 mm
  • Spring Rate
    12 lb/in.
  • A
    539 mm
  • B
    351 mm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C