This product is only available on www.mks.com It was discontinued on Jan 1, 2018.

CF Weld Stub Flange, 1.33 inch Rotatable, 0.50 in. Tube OD, 8-32 Thru-Holes

Technical Specs

  • Component Type
    Weld Stub Flange with Weld Prep
  • Series
    Series 88
  • Flange Type
    CF Ultra High Vacuum
  • Flange Size
    1.33 in.
  • Rotatable Flanges
    One
  • Bolt Hole Type
    Thru Hole
  • Material
    304 Stainless Steel
  • Tube OD
    0.5 in.