ISO-MF Flange Adapter, NW100 ISO-MF to NW50 ISO-KF, Conical Profile

  • Component Type
    Flange Adapter
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW100
  • Flange Size 2
    NW50 ISO-KF
  • Material
    304 Stainless Steel
  • Inner Diameter
    3.83 in. (97 mm)
  • Inner Diameter 2
    1.87 in. (47 mm)
  • Length
    4.64 in. (118 mm)
  • A
    118 mm
  • B
    97 mm
  • C
    47 mm