ISO-MF Flange Adapter, NW63 ISO-MF to NW40 ISO-KF, Conical Profile

  • Component Type
    Flange Adapter
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW63
  • Flange Size 2
    NW40 ISO-KF
  • Material
    304 Stainless Steel
  • Inner Diameter
    2.37 in. (60 mm)
  • Inner Diameter 2
    1.37 in. (35 mm)
  • Length
    3.39 in. (86 mm)
  • A
    86 mm
  • B
    60 mm
  • C
    35 mm