Conical Reducer, ISO-MF Flange Size NW100 to NW80, 304 Stainless Steel

  • Component Type
    Flange Reducer
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW100
  • Flange Size 2
    NW80
  • Material
    304 Stainless Steel
  • Inner Diameter
    3.83 in. (97 mm)
  • Inner Diameter 2
    2.87 in. (73 mm)
  • Length
    4.14 in. (105 mm)
  • A
    105 mm
  • B
    97 mm
  • C
    73 mm