Conical Reducer, ISO-MF Flange Size NW80 to NW63, 304 Stainless Steel

  • Component Type
    Flange Reducer
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW80
  • Flange Size 2
    NW63
  • Material
    304 Stainless Steel
  • Inner Diameter
    2.87 in. (73 mm)
  • Inner Diameter 2
    2.37 in. (60 mm)
  • Length
    4.14 in. (105 mm)
  • A
    105 mm
  • B
    73 mm
  • C
    60 mm