90 Degree Elbow Fitting, NW80 Size ISO-MF Flange, Smooth Radius

  • Component Type
    Elbow Fitting
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW80
  • Material
    304 Stainless Steel
  • Modulus
    120 mm
  • A
    120 mm