Metal Wall Vacuum Hose, NW80 ISO-MF, 250 mm Length, 0.15 mm Hose Wall

  • Component Type
    Metal Wall Vacuum Hose
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW80
  • Material
    304 Stainless Steel
  • Wall Thickness
    0.15 mm
  • Length
    250 mm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C