This product is only available on www.mks.com

Metal Wall Vacuum Hose, NW100 ISO-MF, 500 mm Length, 0.3 mm Hose Wall

Specifications

  • Component Type
    Metal Wall Vacuum Hose
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW100
  • Material
    Stainless Steel
  • Wall Thickness
    0.3 mm
  • Length
    500 mm
  • Static Bend Radius
    11.0 in.