Bellows Hose, NW160 Size ISO-MF Flange, 145-200 mm, Stainless Steel

  • Component Type
    Bellows Hose
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW160
  • Material
    Stainless Steel
  • Free Length
    200 mm
  • Compressed Length
    145 mm
  • A
    200 mm
  • B
    145 mm