Bellows Hose, NW80 Size ISO-MF Flange, 115-150 mm, Stainless Steel

  • Component Type
    Bellows Hose
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW80
  • Material
    Stainless Steel
  • Free Length
    150 mm
  • Compressed Length
    115 mm
  • A
    150 mm
  • B
    115 mm