This product is only available on www.mks.com

Rotatable Bolt Ring, ISO-MF Size NW160 Vacuum Flange, Aluminum

  • Component Type
    Flange Bolt Ring
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW160
  • Material
    Aluminum