ISO-MF Flange Adapter, NW63 ISO-MF to NW50 ISO-KF, Step Profile
The 100765017 ISO-MF Flange Adapter is used to adapt a NW63 size ISO-MF flange to a size NW50 ISO-KF vacuum flange. This Series 76 adapter features a step profile reducer and is made of 304 stainless steel. Specifications
Component Type
Flange Adapter
Series
Series 76
Flange Type
ISO-MF
Flange Size
NW63
Flange Size 2
NW50 ISO-KF
Material
304 Stainless Steel
Inner Diameter
47 mm
Length
45 mm
A
45 mm
B
47 mm
Component Type
Flange Adapter
Series
Series 76
Flange Type
ISO-MF
Flange Size
NW63
Flange Size 2
NW50 ISO-KF
Material
304 Stainless Steel
Inner Diameter
47 mm
Length
45 mm
A
45 mm
B
47 mm