ISO-MF Flange Adapter, NW80 ISO-MF to NW50 ISO-KF, Step Profile

  • Component Type
    Flange Adapter
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW80
  • Flange Size 2
    NW50 ISO-KF
  • Material
    304 Stainless Steel
  • Inner Diameter
    47 mm
  • Length
    45 mm
  • A
    45 mm
  • B
    47 mm