This product is only available on www.mks.com

Step Flange Reducer, ISO-MF Size NW 100 to NW 160, 304 Stainless Steel

  • Component Type
    Flange Reducer
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW160
  • Flange Size 2
    NW100
  • Material
    304 Stainless Steel
  • Inner Diameter
    3.87 in. (98 mm)
  • Length
    2.95 in. (75 mm)
  • A
    75 mm
  • B
    98 mm