Viton O-Ring, NW80 Size ISO-MF Vacuum Flange, 2-340 O-Ring Size

  • Component Type
    O-Ring
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW80
  • Seal Material
    Viton
  • Inner Diameter
    85 mm
  • Thickness
    5 mm
  • A
    85 mm
  • B
    5 mm