This product is only available on www.mks.com
Full Nipple Fitting, NW80 Size ISO-MF Flange, 4.18 in. Length, 304 S.S.

The 100761709 Full Nipple Fitting is a 4.18 inch (106 mm) long straight section with size NW80 ISO-MF vacuum flanges on each end. Our full nipple fittings are made with 304 stainless steel and are used as straight extensions of ISO-MF flanges in vacuum piping applications. Series 76 ISO-MF components feature a vacuum flanging system for 63 mm to 630 mm fittings with flange dimensions meeting the requirements established by the International Standards Organization (ISO). They function as modular building blocks in vacuum piping systems and are compatible with ISO compliant components from other manufacturers. ISO-MF flanges are “sexless” with the seal on a symmetrical centering ring that interfaces with two identical size ISO flanges. ISO-MF flanges are more compact than ASA flanges, which were designed for pressure and are unnecessarily massive for vacuum use. The Series 76 ISO-MF flanges can be joined to other ISO-MF flanges using double claw clamps, to ISO-BF flanges using a rotatable bolt ring, nuts, and bolts, or to a tapped flange using single claw clamps. Applications ISO universal components include roughing and foreline plumbing, high-vacuum, high-conductance interconnections, modular systems needing frequent modifications, and research laboratories.
Specifications
- Component TypeFull Nipple Fitting
- SeriesSeries 76
- Flange TypeISO-MF
- Flange SizeNW80
- Material304 Stainless Steel
- Length106 mm
- A106 mm
