Tee Fitting, NW63 ISO-MF Flange, Standard Modulus, 304 Stainless Steel

  • Component Type
    Tee Fitting
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW63
  • Material
    304 Stainless Steel
  • Modulus
    88 mm
  • Length
    176 mm
  • A
    88 mm
  • B
    176 mm